(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Supply Pole, Round (Embedded Type)

Power Supply Pole, Round (Embedded Type)

[Features]
·Round design made of aluminum. Anodized color that matches aluminum sashes and other exterior products
·PF conduit (22) has been piped

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MRPO-1SB

 
Part Number
MRPO-1SB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 330.69

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Application Pole Stand Dimension/Width (mm)(mm) 90 Dimension/Height (mm)(mm) 1450
Dimension/Depth (mm)(mm) 90 Color Shiny bronze Type 1 location (front)

Please check the type/dimensions/specifications of the part MRPO-1SB in the Power Supply Pole, Round (Embedded Type) series.

Tech Support