(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Power Supply Pole, Round (Embedded Type) Short

Power Supply Pole, Round (Embedded Type) Short

[Features]
· Round design made of aluminum. Anodized aluminum color, matching aluminum window sashes and other exterior products.
· Short type, 500 mm from the ground. Optimal for placement in yard shrubbery.
Champagne Can be buried in the ground using the separately sold base.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MRPOS-1CG
MRPOS-1SB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor

SGD 297.95

1 Piece(s) 7 Day(s) or more Champagne gold

SGD 298.06

1 Piece(s) 7 Day(s) or more Shiny bronze

Loading...

  1. 1

Basic Information

Application Pole Stand Dimension/Width (mm)(mm) 90 Dimension/Height (mm)(mm) 850
Dimension/Depth (mm)(mm) 90 Type 1 location (front)

Tech Support