(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CCID Holder For Power Supply Pole

CCID Holder For Power Supply Pole

[Features]
· CCID holder for charging cables for EV and PHV.
· The main body is covered with rubber that prevents damage to CCID cables.
· Easily mounted from the front with the provided screws (×3).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MRP-H
MRP-HL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension/Width (mm)
(mm)
Dimension/Height (mm)
(mm)
Compatible with

SGD 93.08

1 Piece(s) 7 Day(s) or more 11376.5CCID size: width 121 mm, depth 63.5 mm or less

SGD 110.36

1 Piece(s) 7 Day(s) or more 13278.5CCID size: width 102 mm, depth 59.5 mm or less

Loading...

  1. 1

Basic Information

Application Other Dimension/Depth (mm)(mm) 76.5

Tech Support