(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wide Spacer For Power Supply Poles

Wide Spacer For Power Supply Poles

[Features]
· A spacer for installing intercoms or wide light fixtures.
· Mount by sandwiching between the equipment and the power supply pole.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MRP-W

 
Part Number
MRP-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3.75

2 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Application Other Dimension/Width (mm)(mm) 103 Dimension/Height (mm)(mm) 134
Dimension/Depth (mm)(mm) 8 Compatible with Power supply poles

Please check the type/dimensions/specifications of the part MRP-W in the Wide Spacer For Power Supply Poles series.

Tech Support