(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Power Strip U (ZT-4P3Y)

Power Strip U ZT-4P3Y
  • Economy

[Features]
· Outlet receptacles are heat resistant and the external case comprises a two-layer construction that is difficult to break.
· With hook for hanging from a desk or wall.
· Ordinary plugs can be used (earthed or non-earthed). Locking plugs prevent accidents by keeping the plug securely in place. In addition, parallel arrangement of the outlets allows L-shaped plug and DC adapter connection.
· Use of an earthing terminal allows connection of all stranded wire and crimp terminals.
· With LED lamp for electrification confirmation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZT-4P3Y

 
Part Number
ZT-4P3Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct type

SGD 51.93

1 Piece(s) 4 Day(s) or more Without magnet

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZT-4P3Y in the Power Strip U series.

Similar Part Numbers

Part Number
ZT-4P3YG
ZT-6P3YL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct type

SGD 63.25

1 Piece(s) 4 Day(s) or more With magnet

SGD 132.81

1 Piece(s) 4 Day(s) or more Without magnet

Tech Support