(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Size Hex Bolt For Mirakku Hanger (Thin-Type)

Small Size Hex Bolt For Mirakku Hanger (Thin-Type)

[Features]
· Used for wall mounting Mirakku Hangers (Thin-Type) using female thread anchors (M10).
· Socket wrench opening width of 20 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MN-10BS

 
Part Number
MN-10BS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4.64

20 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Bolt/Nut Applicable Mirakku Hanger (Thin-Type), Mirakku Hanger

Please check the type/dimensions/specifications of the part MN-10BS in the Small Size Hex Bolt For Mirakku Hanger (Thin-Type) series.

Tech Support