(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.
  • Please Note our New Address (effective May 1, 2025): 331 North Bridge Rd, #07-02 Odeon 331, Singapore 188720. More details

Han Industrial connectors and contacts (Manufacturer Part Number: 09330006280)

Han Industrial connectors and contacts (Manufacturer Part Number: 09330006280)

HanE double contact f/PCB adapter-female

・ Working current value: ≤16 A
・ Contact Resistance: ≤ 3 mΩ
・ Material (Contact): Copper alloy
・ Surface (Contact): Silver plated
・ Specifications: EN 60664-1, IEC 61984

PDF

Part Number

Configured Part Number is shown.

09-33-000-6280

[Part Number Unavailable] This item is temporarily suspended from sales.

Part Number
09-33-000-6280
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2.13

5 Piece(s) 7 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!