(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
・ 1.27 mm contact pitch connector ideal for high density mounting
・ The mounting area can be reduced by about 40% compared to the conventional 2.54 mm pitch connector (For 64 contacts)
・ Product variations include cable connection type, board-to-board connection type, etc.
・ The cable batch IDC type enables batch IDC of 0.635 mm pitch ribbon cables with a unique 3-fork contact
Japanese Only
Part Number
Configured Part Number is shown.
NFS-50A-0111
Connector Shape | Square shape | Connector series initials | M/N/O |
---|---|---|---|
M/N/O | Other | Applicable pin/contact | Female (socket) |
Number Of Pins | 50 | Application | Board-to-Board |
Allowable Current(A) | 0.5 | Wire connection method | Pressure Welding |
Connection direction | Straight | Protection function (environmentally resistant) | NA |
Connector Shape | Square shape | Connector series initials | M/N/O | M/N/O | Other |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Number Of Pins | 50 | Application | Board-to-Board |
Allowable Current(A) | 0.5 | Wire connection method | Pressure Welding | Connection direction | Straight |
Protection function (environmentally resistant) | NA |
Please check the type/dimensions/specifications of the part NFS-50A-0111 in the NF Series, Ribbon Cable Connection / Board-to-Board Connector series.
Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)
We also deliver to:Philippines, Australia, New Zealand, Middle East region!
How can we improve?
How can we improve?