(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 19/1/2025 to 6:00 (SGT) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pneumatic Oil, 4-Liter Can

PDF

Japanese Only

Part Number

Configured Part Number is shown.

28699105

 
Part Number
28699105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 49.81

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Other Related Accessory Capacity(L) 4

Please check the type/dimensions/specifications of the part 28699105 in the Pneumatic Oil, 4-Liter Can series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)