(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.

Brush Wheel for DS50B

Brush Wheel for DS50B

[Features]
· Air disc sander wheel.
· Removal of rust from steel plates, finishing of aluminum casting products, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BHW10

Configured Specifications

Number of load-free rotations(rpm)5000Main Body, Related ProductsRelated Product
Supplementary explanationMaterial: Nylon With Abrasive. Steel Rust Removal, Finishing Aluminum Castings Etc. - -
Part Number
BHW10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 43.37

1 Piece(s) 8 Day(s)
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Number of load-free rotations(rpm) 5000 Main Body, Related Products Related Product Supplementary explanation Material: Nylon With Abrasive. Steel Rust Removal, Finishing Aluminum Castings Etc.

Please check the type/dimensions/specifications of the part BHW10 in the Brush Wheel for DS50B series.

Similar Product

  • Brand
    From
    Days to ship
  • Current product

    VESSEL

    SGD 43.37

    8 Day(s)

back next

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!