(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2024 to 6:00 (SGT) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Hammer

Air Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Air Hammer
  • Air Hammer

[Features]
· Can be used for chipping, removing spots, etc. by replacing the chisels.
[Applications]
· For attaching chisels to remove rust in pipes and mufflers, and body panel cutting work.
· Concrete and stone, metal chipping work.

Part Number

Configured Part Number is shown.

SPH-40

Part Number
SPH-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 290.55

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Hammer Number of No-Load Blows(rpm) 3000 Air Consumption(m3/min) 0.3
Overall Length(mm) 216 Operating Air Pressure(Mpa) 0.62 Details Model Single Item
Hose Take-in Port NPT1/4 Trusco Code 292-4285 Mass(g) 1650
Specifications Built-in Air Regulator Advantages Can be used for chipping, removing spots, etc. by replacing the chisels. Use For removing the rust of pipes and mufflers by attaching chisels. For concrete, stone and metal chipping work.

Please check the type/dimensions/specifications of the part SPH-40 in the Air Hammer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)