(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Nylon Pulley, Hook Type, Eye Type

Nylon Pulley, Hook Type, Eye Type

Standard Unit Price:
SGD 11.35-
Days to Ship :
8 Day(s)

[Specifications]
·Lightweight pulley.
Can be used as an adjustment pulley for ropes
·Materials: Frame / stainless steel (SUS304); sieve / nylon

Basic Specifications

  • Working Load Limit(kg)
    20
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    9
  • Wheel Diameter(mm)
    66
  • Dimension (Width)(mm)
    66
  • Material Frames
    Stainless Steel (SUS304)
  • Material Sheave
    Nylon
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Type Details

Refine by

  • Hook Type
  • I-Type
  • Clear
Dimension (Length)(mm)

Refine by

  • 108
  • 115
  • 125
  • Clear
Dimension (Depth)(mm)

Refine by

  • 19
  • 35
  • Clear
Number of Wheel

Refine by

  • 1
  • 2
  • Clear
Trusco Code

Refine by

  • 351-4633
  • 351-4625
  • 351-4617
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Hook Type
115
19
1
351-4617
8 Day(s)
SGD 11.35

Part Number : B-1338
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.35
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    20
  • Product Model
    Pulley
  • Type Details
    Hook Type
  • Maximum Rope Diameter(mm)
    9
  • Wheel Diameter(mm)
    66
  • Dimension (Length)(mm)
    115
  • Dimension (Width)(mm)
    66
  • Dimension (Depth)(mm)
    19
  • Number of Wheel
    1
  • Trusco Code
    351-4617
  • Mass(g)
    75
  • Features
    Lightweight pulley.
  • Intended Use
    As an adjustment pulley for rope.
  • Material Frames
    Stainless Steel (SUS304)
  • Material Sheave
    Nylon
1 pc.
I-Type
108
19
1
351-4625
8 Day(s)
SGD 11.93

Part Number : B-1339
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.93
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    20
  • Product Model
    Pulley
  • Type Details
    I-Type
  • Maximum Rope Diameter(mm)
    9
  • Wheel Diameter(mm)
    66
  • Dimension (Length)(mm)
    108
  • Dimension (Width)(mm)
    66
  • Dimension (Depth)(mm)
    19
  • Number of Wheel
    1
  • Trusco Code
    351-4625
  • Mass(g)
    76
  • Features
    -
  • Intended Use
    -
  • Material Frames
    Stainless Steel (SUS304)
  • Material Sheave
    Nylon
1 pc.
I-Type
125
35
2
351-4633
8 Day(s)
SGD 17.29

Part Number : B-1340
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.29
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    20
  • Product Model
    Pulley
  • Type Details
    I-Type
  • Maximum Rope Diameter(mm)
    9
  • Wheel Diameter(mm)
    66
  • Dimension (Length)(mm)
    125
  • Dimension (Width)(mm)
    66
  • Dimension (Depth)(mm)
    35
  • Number of Wheel
    2
  • Trusco Code
    351-4633
  • Mass(g)
    147
  • Features
    -
  • Intended Use
    -
  • Material Frames
    Stainless Steel (SUS304)
  • Material Sheave
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)