(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Pulley Block (no beke)

Pulley Block (no beke)

Standard Unit Price:
SGD 6.90-
Days to Ship :
8 Day(s)

Small/lightweight pulley. Use for lifting or pulling loads, etc., by feeding through a rope.

Basic Specifications

  • Product Model
    Pulley
  • Type Details
    Becketless Type
  • Number of Wheel
    1
  • Features
    A small and light pulley.
  • Intended Use
    Pass a rope through for use in lifting and pulling cargo, etc.
  • Material Frames
    Stainless Steel (SUS304)
  • Material Sheave
    Plastic
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Working Load Limit(kg)

Refine by

  • 30
  • 50
  • Clear
Maximum Rope Diameter(mm)

Refine by

  • 7
  • 10
  • Clear
Wheel Diameter(mm)

Refine by

  • 25
  • 35
  • Clear
Dimension (Length)(mm)

Refine by

  • 45.5
  • 72.5
  • Clear
Dimension (Width)(mm)

Refine by

  • 28.5
  • 37
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30
7
25
45.5
28.5
8 Day(s)
SGD 6.90

Part Number : B-1425
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.90
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    30
  • Product Model
    Pulley
  • Type Details
    Becketless Type
  • Maximum Rope Diameter(mm)
    7
  • Wheel Diameter(mm)
    25
  • Dimension (Length)(mm)
    45.5
  • Dimension (Width)(mm)
    28.5
  • Dimension (Depth)(mm)
    15
  • Number of Wheel
    1
  • Trusco Code
    351-4641
  • Mass(g)
    21
  • Features
    A small and light pulley.
  • Intended Use
    Pass a rope through for use in lifting and pulling cargo, etc.
  • Material Frames
    Stainless Steel (SUS304)
  • Material Sheave
    Plastic
1 pc.
50
10
35
72.5
37
8 Day(s)
SGD 11.59

Part Number : B-1426
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.59
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    50
  • Product Model
    Pulley
  • Type Details
    Becketless Type
  • Maximum Rope Diameter(mm)
    10
  • Wheel Diameter(mm)
    35
  • Dimension (Length)(mm)
    72.5
  • Dimension (Width)(mm)
    37
  • Dimension (Depth)(mm)
    17
  • Number of Wheel
    1
  • Trusco Code
    351-4650
  • Mass(g)
    46
  • Features
    A small and light pulley.
  • Intended Use
    Pass a rope through for use in lifting and pulling cargo, etc.
  • Material Frames
    Stainless Steel (SUS304)
  • Material Sheave
    Plastic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)