(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electrical Trolley Type Chain Block α Series (1 Speed)

Click this image to zoom it.

Move the mouse over the image to zoom

Electrical Trolley Type Chain Block α Series (1 Speed)

Standard Unit Price:
SGD 3,522.10-
Days to Ship :
10 Day(s)

[Features]
· Enables high speed hoisting/lowering work for greatly improved work efficiency.
· Overload prevention function included.

Basic Specifications

  • Power
    Single-phase 100 V
  • Product Model
    Electronic Chain Block
  • Time Rating(min)
    25
  • Material (Load Chain)
    Special Alloy Steel
  • Control Type
    4 Point Push Button Type
  • Trolley
    Electric driven type
  • Standard Lifting Height(m)
    3
  • Power Cord(m)
    5
  • Operation Voltage(V)
    100
  • Features
    Can wind up and unwind at high speeds for a broad increase in work efficiency. Includes overload prevention function.
  • Adaptable Transverse Rail Width(mm)
    (75-100-125)
  • Transverse Speed
    10m/min(50Hz)、12m/min(60Hz)
  • Specifications
    1 Speed Type / JIS Standard Product (JIS B 8815)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Rated Load(t)

Refine by

  • 0.06
  • 0.10
  • 0.16
  • 0.25
  • 0.49
  • Clear
Hoisting Speed: 50 Hz(m/min)

Refine by

  • 5
  • 10
  • 13
  • 15
  • Clear
Hoisting Speed: 60 Hz(m/min)

Refine by

  • 5
  • 10
  • 13
  • 15
  • Clear
Minimum Distance between Hooks(mm)

Refine by

  • 420
  • 490
  • Clear
Trusco Code

Refine by

  • 460-7368
  • 460-7350
  • 460-7341
  • 460-7333
  • 460-7325
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
0.06
13
13
420
460-7325
10 Day(s)
SGD 3,522.10

Part Number : ASM-K0630
Days to Ship 10 Day(s)
Standard Unit Price SGD 3,522.10
Quantity 1 unit

Specificationtitle

  • Rated Load(t)
    0.06
  • Power
    Single-phase 100 V
  • Product Model
    Electronic Chain Block
  • Hoisting Speed: 50 Hz(m/min)
    13
  • Hoisting Speed: 60 Hz(m/min)
    13
  • Minimum Distance between Hooks(mm)
    420
  • Time Rating(min)
    25
  • Material (Load Chain)
    Special Alloy Steel
  • Control Type
    4 Point Push Button Type
  • Trolley
    Electric driven type
  • Standard Lifting Height(m)
    3
  • Power Cord(m)
    5
  • Operation Voltage(V)
    100
  • Trusco Code
    460-7325
  • Mass(g)
    33500
  • Features
    Can wind up and unwind at high speeds for a broad increase in work efficiency. Includes overload prevention function.
  • Adaptable Transverse Rail Width(mm)
    (75-100-125)
  • Transverse Speed
    10m/min(50Hz)、12m/min(60Hz)
  • Specifications
    1 Speed Type / JIS Standard Product (JIS B 8815)
1 unit
0.10
13
13
420
460-7333
10 Day(s)
SGD 3,522.10

Part Number : ASM-K1030
Days to Ship 10 Day(s)
Standard Unit Price SGD 3,522.10
Quantity 1 unit

Specificationtitle

  • Rated Load(t)
    0.10
  • Power
    Single-phase 100 V
  • Product Model
    Electronic Chain Block
  • Hoisting Speed: 50 Hz(m/min)
    13
  • Hoisting Speed: 60 Hz(m/min)
    13
  • Minimum Distance between Hooks(mm)
    420
  • Time Rating(min)
    25
  • Material (Load Chain)
    Special Alloy Steel
  • Control Type
    4 Point Push Button Type
  • Trolley
    Electric driven type
  • Standard Lifting Height(m)
    3
  • Power Cord(m)
    5
  • Operation Voltage(V)
    100
  • Trusco Code
    460-7333
  • Mass(g)
    33500
  • Features
    Can wind up and unwind at high speeds for a broad increase in work efficiency. Includes overload prevention function.
  • Adaptable Transverse Rail Width(mm)
    (75-100-125)
  • Transverse Speed
    10m/min(50Hz)、12m/min(60Hz)
  • Specifications
    1 Speed Type / JIS Standard Product (JIS B 8815)
1 unit
0.16
15
15
420
460-7341
10 Day(s)
SGD 4,064.90

Part Number : ASM-K1630
Days to Ship 10 Day(s)
Standard Unit Price SGD 4,064.90
Quantity 1 unit

Specificationtitle

  • Rated Load(t)
    0.16
  • Power
    Single-phase 100 V
  • Product Model
    Electronic Chain Block
  • Hoisting Speed: 50 Hz(m/min)
    15
  • Hoisting Speed: 60 Hz(m/min)
    15
  • Minimum Distance between Hooks(mm)
    420
  • Time Rating(min)
    25
  • Material (Load Chain)
    Special Alloy Steel
  • Control Type
    4 Point Push Button Type
  • Trolley
    Electric driven type
  • Standard Lifting Height(m)
    3
  • Power Cord(m)
    5
  • Operation Voltage(V)
    100
  • Trusco Code
    460-7341
  • Mass(g)
    36500
  • Features
    Can wind up and unwind at high speeds for a broad increase in work efficiency. Includes overload prevention function.
  • Adaptable Transverse Rail Width(mm)
    (75-100-125)
  • Transverse Speed
    10m/min(50Hz)、12m/min(60Hz)
  • Specifications
    1 Speed Type / JIS Standard Product (JIS B 8815)
1 unit
0.25
10
10
420
460-7350
10 Day(s)
SGD 4,064.90

Part Number : ASM-K2530
Days to Ship 10 Day(s)
Standard Unit Price SGD 4,064.90
Quantity 1 unit

Specificationtitle

  • Rated Load(t)
    0.25
  • Power
    Single-phase 100 V
  • Product Model
    Electronic Chain Block
  • Hoisting Speed: 50 Hz(m/min)
    10
  • Hoisting Speed: 60 Hz(m/min)
    10
  • Minimum Distance between Hooks(mm)
    420
  • Time Rating(min)
    25
  • Material (Load Chain)
    Special Alloy Steel
  • Control Type
    4 Point Push Button Type
  • Trolley
    Electric driven type
  • Standard Lifting Height(m)
    3
  • Power Cord(m)
    5
  • Operation Voltage(V)
    100
  • Trusco Code
    460-7350
  • Mass(g)
    35500
  • Features
    Can wind up and unwind at high speeds for a broad increase in work efficiency. Includes overload prevention function.
  • Adaptable Transverse Rail Width(mm)
    (75-100-125)
  • Transverse Speed
    10m/min(50Hz)、12m/min(60Hz)
  • Specifications
    1 Speed Type / JIS Standard Product (JIS B 8815)
1 unit
0.49
5
5
490
460-7368
10 Day(s)
SGD 4,135.40

Part Number : ASM-K4930
Days to Ship 10 Day(s)
Standard Unit Price SGD 4,135.40
Quantity 1 unit

Specificationtitle

  • Rated Load(t)
    0.49
  • Power
    Single-phase 100 V
  • Product Model
    Electronic Chain Block
  • Hoisting Speed: 50 Hz(m/min)
    5
  • Hoisting Speed: 60 Hz(m/min)
    5
  • Minimum Distance between Hooks(mm)
    490
  • Time Rating(min)
    25
  • Material (Load Chain)
    Special Alloy Steel
  • Control Type
    4 Point Push Button Type
  • Trolley
    Electric driven type
  • Standard Lifting Height(m)
    3
  • Power Cord(m)
    5
  • Operation Voltage(V)
    100
  • Trusco Code
    460-7368
  • Mass(g)
    54500
  • Features
    Can wind up and unwind at high speeds for a broad increase in work efficiency. Includes overload prevention function.
  • Adaptable Transverse Rail Width(mm)
    (75-100-125)
  • Transverse Speed
    10m/min(50Hz)、12m/min(60Hz)
  • Specifications
    1 Speed Type / JIS Standard Product (JIS B 8815)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)