(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
·Super light 3.5 kg. Compact size allows easy cutting with one hand
・ No sparks and cutting chips for safe work
・ Because it is a bandsaw, the sound is quiet, and it can be used safely in residential areas
・ Powerful cutting due to 18 V lithium ion battery
・ With a spare battery, you don't have to worry about remaining battery power
[Applications]
・ For cutting metal cable raceways, metal F cable raceways, cable racks, cable conduits, electric cables, C channels, handrails, aluminum frames, lighting rails, steel pipes, drain pipes for refrigeration and air conditioning, etc.
Part Number
Configured Part Number is shown.
BH060
Cutting Capacity: Round Pipe(mm) | 63.5 | Cutting Capacity: Square Pipe(mm) | 56X63.5 |
---|---|---|---|
Main body / Spare blade / Included accessories | Main Body | Vise type | Hand Saw |
Number Contained In A Packet(Pcs.) | 1 | Trusco Code | 391-7533 |
Features | Ultralight weight of 3.5 kg. Compact size for easy cutting with one hand. Safe work operation can be achieved with no dispersion of sparks or chips. This is a handsaw with low noise and quiet, suitable for use in residential areas with peace of mind. An 18 V lithium ion battery was adopted for powerful cutting. A reserve battery is available for peace of mind regarding the battery charge. | Mass(g) | 3500 |
Accessory | 18 V, lithium ion battery pack 2 pcs, high speed steel with cobalt saw blade 14/18 TPI, battery charger, side handle, case | - | - |
Cutting Capacity: Round Pipe(mm) | 63.5 | Cutting Capacity: Square Pipe(mm) | 56X63.5 | Main body / Spare blade / Included accessories | Main Body |
---|---|---|---|---|---|
Vise type | Hand Saw | Number Contained In A Packet(Pcs.) | 1 | Trusco Code | 391-7533 |
Features | Ultralight weight of 3.5 kg. Compact size for easy cutting with one hand. Safe work operation can be achieved with no dispersion of sparks or chips. This is a handsaw with low noise and quiet, suitable for use in residential areas with peace of mind. An 18 V lithium ion battery was adopted for powerful cutting. A reserve battery is available for peace of mind regarding the battery charge. | Mass(g) | 3500 | Accessory | 18 V, lithium ion battery pack 2 pcs, high speed steel with cobalt saw blade 14/18 TPI, battery charger, side handle, case |
Please check the type/dimensions/specifications of the part BH060 in the H60 Eco Rechargeable Bandsaw (18 V) series.
How can we improve?
How can we improve?