(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Polisher for Floor-Cleaning Machine Width (mm) 240/350

Polisher for Floor-Cleaning Machine Width (mm) 240/350

Standard Unit Price:
SGD 1,975.50-
Days to Ship :
8 Day(s)

Polisher for floor-Cleaning
[Features]
Excellent mobility
Wide floor can be cleaned quickly
[Specification]
SPQ (piece): 1
Power Supply: Single Phase 100V
Electricity Consumption : 300W (E-1-1, E-2-1) / 1050W (E-4-1, E-4-5) /1100W (E-3-1)
[Warning]
Cannot be used in paint removal.

Basic Specifications

  • Product Model
    Polisher
  • Features
    Has excellent mobility, can clean wide floor areas quickly.
  • Power
    Single-Phase 100 V
  • Fit Brush
    Fern Brush, Thoron Brush, Wire Brush, Driving Pad (special pad installation required)
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width(mm)

Refine by

  • 240
  • 350
  • Clear
Depth(mm)

Refine by

  • 300
  • 480
  • Clear
Height(mm)

Refine by

  • 1110
  • 1220
  • Clear
Trusco Code

Refine by

  • 106-5131
  • 171-7511
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
240
300
1110
171-7511
8 Day(s)
SGD 1,975.50

Part Number : E-2-1
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,975.50
Quantity 1 unit

Specificationtitle

  • Product Model
    Polisher
  • Width(mm)
    240
  • Depth(mm)
    300
  • Height(mm)
    1110
  • Trusco Code
    171-7511
  • Mass
    16kg
  • Rotational Speed (50 Hz / 60 Hz)(rpm)
    170/200
  • Brush Diameter(Inch)
    8
  • Features
    Has excellent mobility, can clean wide floor areas quickly.
  • Power
    Single-Phase 100 V
  • Cord Length(m)
    10
  • Fit Brush
    Fern Brush, Thoron Brush, Wire Brush, Driving Pad (special pad installation required)
1 unit
350
480
1220
106-5131
8 Day(s)
SGD 2,361.70

Part Number : E-3-1
Days to Ship 8 Day(s)
Standard Unit Price SGD 2,361.70
Quantity 1 unit

Specificationtitle

  • Product Model
    Polisher
  • Width(mm)
    350
  • Depth(mm)
    480
  • Height(mm)
    1220
  • Trusco Code
    106-5131
  • Mass
    27.5kg
  • Rotational Speed (50 Hz / 60 Hz)(rpm)
    200/240
  • Brush Diameter(Inch)
    12
  • Features
    Has excellent mobility, can clean wide floor areas quickly.
  • Power
    Single-Phase 100 V
  • Cord Length(m)
    13
  • Fit Brush
    Fern Brush, Thoron Brush, Wire Brush, Driving Pad (special pad installation required)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent mobility, wide floor can be cleaned quickly.

Specification

●SPQ(piece):1
●Power Supply: Single Phase 100V
●Electricity Consumption: 300W(E-1-1, E-2-1)/1050W(E-4-1, E-4-5)/1100W(E-3-1)

Warning

●Cannot be used in paint removal.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)