(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.
  • Please Note our New Address (effective May 1, 2025): 331 North Bridge Rd, #07-02 Odeon 331, Singapore 188720. More details
Special Bag for Clean Cart

Special Bag for Clean Cart

Standard Unit Price:
SGD 68.43
Days to Ship :
9 Day(s)

Dedicated bags are used to separate and collect three types of waste. It has a chrome plating finish with excellent durability.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Dust Wagon
  • Capacity(L)
    75
  • Dust Wagon
    Poly Bag for Dust Wagon
  • Details Type
    Other
  • Width(mm)
    325
  • Depth(mm)
    355
  • Height(mm)
    710
  • Main body: option
    Main Body
  • Main Body, Lid Material
    Polyester
  • Mass(g)
    400
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Gray
  • Green
  • Yellow
  • Clear
Trusco Code

Refine by

  • 300-7243
  • 300-7235
  • 300-7227
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
300-7235
9 Day(s)
SGD 68.43

Part Number : TCC-F-GN
Days to Ship 9 Day(s)
Standard Unit Price SGD 68.43
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust Wagon
  • Capacity(L)
    75
  • Dust Wagon
    Poly Bag for Dust Wagon
  • Details Type
    Other
  • Width(mm)
    325
  • Depth(mm)
    355
  • Height(mm)
    710
  • Color
    Green
  • Main body: option
    Main Body
  • Trusco Code
    300-7235
  • Main Body, Lid Material
    Polyester
  • Mass(g)
    400
1 pc.
Gray
300-7243
9 Day(s)
SGD 68.43

Part Number : TCC-F-GY
Days to Ship 9 Day(s)
Standard Unit Price SGD 68.43
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust Wagon
  • Capacity(L)
    75
  • Dust Wagon
    Poly Bag for Dust Wagon
  • Details Type
    Other
  • Width(mm)
    325
  • Depth(mm)
    355
  • Height(mm)
    710
  • Color
    Gray
  • Main body: option
    Main Body
  • Trusco Code
    300-7243
  • Main Body, Lid Material
    Polyester
  • Mass(g)
    400
1 pc.
Yellow
300-7227
9 Day(s)
SGD 68.43

Part Number : TCC-F-Y
Days to Ship 9 Day(s)
Standard Unit Price SGD 68.43
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust Wagon
  • Capacity(L)
    75
  • Dust Wagon
    Poly Bag for Dust Wagon
  • Details Type
    Other
  • Width(mm)
    325
  • Depth(mm)
    355
  • Height(mm)
    710
  • Color
    Yellow
  • Main body: option
    Main Body
  • Trusco Code
    300-7227
  • Main Body, Lid Material
    Polyester
  • Mass(g)
    400

Loading...

Searching. Please wait.

Cancel

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!