(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pick Hammer (Pneumatic Type)

Pick Hammer (Pneumatic Type)

Standard Unit Price:
SGD 620.57
Days to Ship :
8 Day(s)

A simple structure for secure operation simply by pressing the chisel.

Basic Specifications

  • Product Model
    Concrete Breaker
  • Piston Diameter(mm)
    35
  • Stroke Diameter(mm)
    120
  • Total Length(mm)
    465
  • Number of Blows(bpm)
    1250
  • Air Consumption(m3/min)
    1
  • JAN Code
    4562185600018
  • Trusco Code
    380-9048
  • Mass(g)
    7200
  • Features
    The simple structure allows it to work reliably simply by pressing the chisel. It is the most popular hammer for light crushing.
  • Use
    Crushing of building structures and foundations, as well as cutting of asphalt.
  • Specifications
    Air Type
  • Applicable Hose Inner Diameter(mm)
    19
  • Air Connection Port
    3/4PT
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 620.57

Part Number : TCA-7
Days to Ship 8 Day(s)
Standard Unit Price SGD 620.57
Quantity 1 unit

Specificationtitle

  • Product Model
    Concrete Breaker
  • Piston Diameter(mm)
    35
  • Stroke Diameter(mm)
    120
  • Total Length(mm)
    465
  • Number of Blows(bpm)
    1250
  • Air Consumption(m3/min)
    1
  • JAN Code
    4562185600018
  • Trusco Code
    380-9048
  • Mass(g)
    7200
  • Features
    The simple structure allows it to work reliably simply by pressing the chisel. It is the most popular hammer for light crushing.
  • Use
    Crushing of building structures and foundations, as well as cutting of asphalt.
  • Specifications
    Air Type
  • Applicable Hose Inner Diameter(mm)
    19
  • Air Connection Port
    3/4PT

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)