(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric Clippers

Electric Clippers

Standard Unit Price:
SGD 567.51
Days to Ship :
8 Day(s)

The manufacturer's original swing cut method swings one of the blades in the same way as garden shears, and the sharp blade tips cut with ease. Pruning garden trees.

Basic Specifications

  • Product Model
    Hedge Trimmer
  • Cutting Width(mm)
    300
  • Number of Strokes(rpm)
    1300
  • Current(A)
    1.1
  • Power Consumption(W)
    110
  • Length(mm)
    1657
  • Width(mm)
    80
  • Height(mm)
    160
  • JAN Code
    4965280802972
  • Trusco Code
    385-5058
  • Cutter blade driving system
    Single-Blade Driven
  • Mass(g)
    2130
  • Features
    Our original swing cut method swings one of the blades in the same way as garden shears, and the sharp blade tips cut with ease. Designed to be gentle on plants by cutting cleanly to prevent discoloration or diseases from occurring.
  • Use
    For pruning of garden trees.
  • Power
    Single-Phase 100 V
  • Power Cord Length
    0.3m
  • Extension Cord Length
    10m
  • Accessories
    Blade cover
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 567.51

Part Number : DKR-1030T-BK
Days to Ship 8 Day(s)
Standard Unit Price SGD 567.51

Specificationtitle

  • Product Model
    Hedge Trimmer
  • Cutting Width(mm)
    300
  • Number of Strokes(rpm)
    1300
  • Current(A)
    1.1
  • Power Consumption(W)
    110
  • Length(mm)
    1657
  • Width(mm)
    80
  • Height(mm)
    160
  • JAN Code
    4965280802972
  • Trusco Code
    385-5058
  • Cutter blade driving system
    Single-Blade Driven
  • Mass(g)
    2130
  • Features
    Our original swing cut method swings one of the blades in the same way as garden shears, and the sharp blade tips cut with ease. Designed to be gentle on plants by cutting cleanly to prevent discoloration or diseases from occurring.
  • Use
    For pruning of garden trees.
  • Power
    Single-Phase 100 V
  • Power Cord Length
    0.3m
  • Extension Cord Length
    10m
  • Accessories
    Blade cover

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)