(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric Clippers Replacement Blade

Electric Clippers Replacement Blade

Standard Unit Price:
SGD 177.19
Days to Ship :
8 Day(s)

[Applications]
This is a replacement blade for high-branch electric trimmers.
[Features]
It can be used for trimmers that prevent discoloration and the onset of disease with a swing-cut method that gives a gentle finish.

Basic Specifications

  • Product Model
    Replacement Blade
  • Blade Length(mm)
    300
  • JAN Code
    4965280802941
  • Trusco Code
    385-5066
  • Mass(g)
    380
  • Compatible models
    DKR-0330T-BK 、DKR-1030T-BK
  • Material
    High Carbon Edge Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 177.19

Part Number : DKR-30-1
Days to Ship 8 Day(s)
Standard Unit Price SGD 177.19

Specificationtitle

  • Product Model
    Replacement Blade
  • Blade Length(mm)
    300
  • JAN Code
    4965280802941
  • Trusco Code
    385-5066
  • Mass(g)
    380
  • Compatible models
    DKR-0330T-BK 、DKR-1030T-BK
  • Material
    High Carbon Edge Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)