(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tough Lopper (Non-Expanding)

Tough Lopper (Non-Expanding)

Standard Unit Price:
SGD 140.50
Days to Ship :
8 Day(s)

Can cut 40 mm diameter thick greenwood branches using the leverage principle. Can cut thick branches that could not previously be cut by using shears.

Basic Specifications

  • Product Model
    High Branch Scissors
  • Cutting Ability(mm)
    40
  • Blade Length(mm)
    63
  • Total Length(mm)
    1500
  • JAN Code
    4965280683700
  • Trusco Code
    382-0742
  • Mass(g)
    1550
  • Features
    It can cut 40 mm diameter of live thick branches using the principle of leverage. This makes it available to cut thick branches which could not be cut before with scissors.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (pole section)
    Aluminum Alloy
  • Accessories
    NA
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 140.50

Part Number : 185-1.5D
Days to Ship 8 Day(s)
Standard Unit Price SGD 140.50

Specificationtitle

  • Product Model
    High Branch Scissors
  • Cutting Ability(mm)
    40
  • Blade Length(mm)
    63
  • Total Length(mm)
    1500
  • JAN Code
    4965280683700
  • Trusco Code
    382-0742
  • Mass(g)
    1550
  • Features
    It can cut 40 mm diameter of live thick branches using the principle of leverage. This makes it available to cut thick branches which could not be cut before with scissors.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (pole section)
    Aluminum Alloy
  • Accessories
    NA

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)