(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Rainproof Pocking Extension Cord PSW10E

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Rainproof Pocking Extension Cord
Part Number: PSW10E

Standard Unit Price: SGD 69.62 Special Price SGD 69.62
Days to Ship: 4 Day(s) or more

Comes with a rainproof cap that enables outdoor use. Comes with a snap plug for insertion without an adapter. Comes with ground for security in case electrical leakage occurs.

[Features]
· 100 V rainproof / Comes with or without ground. [Shrink packed]
· A rainproof extension cord optimal for outdoor work

Specificationtitle

  • Electrical wire length(m)
    10
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    1
  • Features
    Manual winding
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Ground Y/N
    Available
  • Mass(g)
    1800
  • Rated Current(A)
    15
  • Wire color
    Black
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Rainproof Snap Lock Extension Cord
  • Contents
    Shrink pack
  • Specifications
    Outdoor Use

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)