(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement Blade Insert C (80° Diamond) CCGT-MN-SC (Part Numbers)

Part Number

Configured Part Number is shown.

CCGT060204MN-SC-T1500A

Part Number
CCGT060204MN-SC-T1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 10.51

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel
Rake Angle Positive Nose Radius Others Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Hole Availability Yes Hole Shape Cylindrical bore + single-sided chamfering (40° to 60°)
Breaker Availability One side / No Material Type T1500A Dimension S(mm) 2.38
Dimension φd(mm) 6.35 Detail Nose Radius(mm) < 0.4 Cutting Edge Length(mm) 6.4
Material Cermet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)