(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blade Replacement Insert D (55° Rhombic) DCGT-T-MN-SC

Part Number

Configured Part Number is shown.

 
Part Number
DCGT11T301MNSCAC530U
DCGT11T301MNSCACZ150
DCGT11T301MNSCT1000A
DCGT11T301MNSCT1500A
DCGT11T301MNSCT1500Z
DCGT11T302MNSCAC530U
DCGT11T302MNSCACZ150
DCGT11T302MNSCT1000A
DCGT11T302MNSCT1500A
DCGT11T302MNSCT1500Z
DCGT11T304MNSCAC530U
DCGT11T304MNSCACZ150
DCGT11T304MNSCT1000A
DCGT11T304MNSCT1500A
DCGT11T304MNSCT1500Z
DCGT11T308MNSCAC530U
DCGT11T308MNSCT1000A
DCGT11T308MNSCT1500A
DCGT11T308MNSCT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC530U0.1Carbide Coating

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalOthersACZ1500.1Carbide Coating

SGD 15.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A0.1Cermet

SGD 15.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500A0.1Cermet

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500Z0.1Coated cermet

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2AC530U0.2Carbide Coating

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous Metal0.2ACZ1500.2Carbide Coating

SGD 15.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A0.2Cermet

SGD 15.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500A0.2Cermet

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500Z0.2Coated cermet

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4AC530U0.4Carbide Coating

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous Metal0.4ACZ1500.4Carbide Coating

SGD 15.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A0.4Cermet

SGD 15.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A0.4Cermet

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z0.4Coated cermet

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8AC530U0.8Carbide Coating

SGD 15.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A0.8Cermet

SGD 15.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A0.8Cermet

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500Z0.8Coated cermet

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Positive
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side Dimension S(mm) 3.97
Dimension φd(mm) 9.525 Cutting Edge Length(mm) 11.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)