(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
3M<SUP>TM</SUP> Safety-Walk Application Primer

3MTM Safety-Walk Application Primer

Standard Unit Price:
SGD 92.70
Days to Ship :
8 Day(s)

[Features]
· Primer used when constructing Safety-Walk™ on a surface of porous material.
[Applications]
· Filler for dried concrete surfaces and wooden surfaces.

Basic Specifications

  • Product Type
    Fixture
  • Details Type
    Primer
  • Trusco Code
    305-6627
  • Mass(g)
    900
  • Features
    A primer used when applying Safety-Walk on porous surfaces.
  • Application
    Filler for wooden surfaces and dry concrete surfaces.
  • Coating Amount
    Approx. 10 m2Weak
  • Internal capacity
    1 Can
Part Number
Internal capacity

Refine by

  • 1 Can
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Can
8 Day(s)
SGD 92.70

Part Number : SG4693-1L
Days to Ship 8 Day(s)
Standard Unit Price SGD 92.70
Quantity 1 Can

Specificationtitle

  • Product Type
    Fixture
  • Details Type
    Primer
  • Trusco Code
    305-6627
  • Mass(g)
    900
  • Features
    A primer used when applying Safety-Walk on porous surfaces.
  • Application
    Filler for wooden surfaces and dry concrete surfaces.
  • Coating Amount
    Approx. 10 m2Weak

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)