(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Explosion-Proof Socket (Insertion Angle 1/2")

Explosion-Proof Socket (Insertion Angle 1/2")

Standard Unit Price:
SGD 247.97
Days to Ship :
8 Day(s) or more

No combustion-causing sparks are generated, even from intense friction or strikes. Boasts excellent corrosion resistance, with a strength that is virtually the same as steel tools. Ideal for workplaces sensitive to magnetism.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Nominal
    7
  • Material
    BEALON (Beryllium Copper Alloy)

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
SGD 247.97

Part Number : NSST33007
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 247.97

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Nominal
    7
  • Material
    BEALON (Beryllium Copper Alloy)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)