(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Grease Gun (for Manual Loading), Lever Type Grease Gun

Grease Gun (for Manual Loading), Lever Type Grease Gun

Standard Unit Price:
SGD 80.60
Days to Ship :
4 Day(s) or more

[Features]
· This is dedicated for filling by hand.
[Applications]
· For lubricating construction and agricultural machinery.

Basic Specifications

  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    1.6
  • Nozzle Length(mm)
    120
  • Details Model
    Dedicated Manual Filling
  • Oil Tank Diameter(mm)
    59.6
  • Total length(mm)
    412
  • Maximum Pressure(MPa)
    25
  • Trusco Code
    112-7608
  • Cartridge(cc)
    Cannot be used
  • Mass(g)
    1270
  • Features
    This is dedicated for manual filling.
  • Nozzle Connecting Screw
    Rc1/8
  • Applicable Grease
    Exactly No.1
  • Accessories
    Nozzle (HSP-1)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
SGD 80.60

Part Number : KH-32
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 80.60
Quantity 1 pc.

Specificationtitle

  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    1.6
  • Nozzle Length(mm)
    120
  • Details Model
    Dedicated Manual Filling
  • Oil Tank Diameter(mm)
    59.6
  • Total length(mm)
    412
  • Maximum Pressure(MPa)
    25
  • Trusco Code
    112-7608
  • Cartridge(cc)
    Cannot be used
  • Mass(g)
    1270
  • Features
    This is dedicated for manual filling.
  • Nozzle Connecting Screw
    Rc1/8
  • Applicable Grease
    Exactly No.1
  • Accessories
    Nozzle (HSP-1)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)