(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Over-glasses Type Protective Goggles Spare Temple

Over-glasses Type Protective Goggles Spare Temple

Standard Unit Price:
SGD 21.90
Days to Ship :
8 Day(s)

Part number: spare temple dedicated for X-9302 safety glasses.
[Features]
·The material is polycarbonate for the temple part.
·Parts for over-glass type dedicated for Go Glass.
·As an option, 1 bag is available with the weight of 14 g, for left and right, 2 pcs. included.
[Applications]
·Part number: It can be used as a spare temple for X-9302.
·It is ideal for replacement when the temple part is damaged.

Basic Specifications

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Other
    Option
  • Compatible Model
    X-9302GG
  • Trusco Code
    396-5155
  • Mass(g)
    14
  • Frame Material
    Polypropylene/Elastomer
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 21.90

Part Number : 4011012700
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.90

Specificationtitle

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Other
    Option
  • Compatible Model
    X-9302GG
  • Trusco Code
    396-5155
  • Mass(g)
    14
  • Frame Material
    Polypropylene/Elastomer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)