(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Incision-resistant gloves MST

Incision-resistant gloves MST

Standard Unit Price:
SGD 350.75-
Days to Ship :
22 Day(s)

Cut-resistant gloves with excellent cut-resistant strength, use on either hand for practicality. Secure to wear, even for harsh work.
[Features]
· Chain gloves with high cut resistance strength and excellent workability for thoroughly protecting the hands even during dangerous work.
· The main body uses stainless steel for a magnetic reaction to prevent entry of contaminants if chains go missing during work.
· For hygiene, the cuff straps are made of polyurethane to prevent bacterial growth for secure use.
· Can be used on either hand for ease of use.
* Cannot be used for work where hands may become caught in a drilling machine, chamfering machine or other rotating body.
[Applications]
· Harsh work using dangerous blades for processing meat, fish, etc.
· Optimal for workplaces focused on hygiene and safety.

Basic Specifications

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Features
    Excellent cut resistance.
  • Use
    Hard work handling bladed objects, such in processing meats and fish
  • Thickness(mm)
    3
  • Body
    Stainless Steel
  • Cuff
    Polyurethane
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • Long
  • Clear
Size

Refine by

  • SS
  • S
  • M
  • L
  • LL
  • Clear
Detail Type

Refine by

  • Long Type
  • Clear
Total Length(cm)

Refine by

  • 18.6
  • 19.8
  • 21.8
  • 22.8
  • 24.1
  • 37
  • 38
  • 39
  • 40
  • Clear
Around Palm(cm)

Refine by

  • 17.2
  • 18.4
  • 20.2
  • 22.4
  • 24.2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
L
-
22.8
22.4
22 Day(s)
SGD 350.75

Part Number : MST-050-L
Days to Ship 22 Day(s)
Standard Unit Price SGD 350.75
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Specifications
    -
  • The intended use
    Cut Resistance
  • Size
    L
  • Detail Type
    -
  • Total Length(cm)
    22.8
  • Around Palm(cm)
    22.4
  • Length of Middle Finger(cm)
    9.0
  • Features
    Excellent cut resistance.
  • Use
    Hard work handling bladed objects, such in processing meats and fish
  • Thickness(mm)
    3
  • Weight(g)
    180
  • Body
    Stainless Steel
  • Cuff
    Polyurethane
1 pc.
-
LL
-
24.1
24.2
22 Day(s)
SGD 350.75

Part Number : MST-050-LL
Days to Ship 22 Day(s)
Standard Unit Price SGD 350.75
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Specifications
    -
  • The intended use
    Cut Resistance
  • Size
    LL
  • Detail Type
    -
  • Total Length(cm)
    24.1
  • Around Palm(cm)
    24.2
  • Length of Middle Finger(cm)
    10.0
  • Features
    Excellent cut resistance.
  • Use
    Hard work handling bladed objects, such in processing meats and fish
  • Thickness(mm)
    3
  • Weight(g)
    210
  • Body
    Stainless Steel
  • Cuff
    Polyurethane
1 pc.
-
M
-
21.8
20.2
22 Day(s)
SGD 350.75

Part Number : MST-050-M
Days to Ship 22 Day(s)
Standard Unit Price SGD 350.75
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Specifications
    -
  • The intended use
    Cut Resistance
  • Size
    M
  • Detail Type
    -
  • Total Length(cm)
    21.8
  • Around Palm(cm)
    20.2
  • Length of Middle Finger(cm)
    9.0
  • Features
    Excellent cut resistance.
  • Use
    Hard work handling bladed objects, such in processing meats and fish
  • Thickness(mm)
    3
  • Weight(g)
    170
  • Body
    Stainless Steel
  • Cuff
    Polyurethane
1 pc.
-
S
-
19.8
18.4
22 Day(s)
SGD 350.75

Part Number : MST-050-S
Days to Ship 22 Day(s)
Standard Unit Price SGD 350.75
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Specifications
    -
  • The intended use
    Cut Resistance
  • Size
    S
  • Detail Type
    -
  • Total Length(cm)
    19.8
  • Around Palm(cm)
    18.4
  • Length of Middle Finger(cm)
    9.0
  • Features
    Excellent cut resistance.
  • Use
    Hard work handling bladed objects, such in processing meats and fish
  • Thickness(mm)
    3
  • Weight(g)
    150
  • Body
    Stainless Steel
  • Cuff
    Polyurethane
1 pc.
-
SS
-
18.6
17.2
22 Day(s)
SGD 350.75

Part Number : MST-050-SS
Days to Ship 22 Day(s)
Standard Unit Price SGD 350.75
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Specifications
    -
  • The intended use
    Cut Resistance
  • Size
    SS
  • Detail Type
    -
  • Total Length(cm)
    18.6
  • Around Palm(cm)
    17.2
  • Length of Middle Finger(cm)
    9.0
  • Features
    Excellent cut resistance.
  • Use
    Hard work handling bladed objects, such in processing meats and fish
  • Thickness(mm)
    3
  • Weight(g)
    145
  • Body
    Stainless Steel
  • Cuff
    Polyurethane
1 pc.
Long
L
Long Type
40
22.4
22 Day(s)
SGD 528.83

Part Number : MST-550-L
Days to Ship 22 Day(s)
Standard Unit Price SGD 528.83
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Size
    L
  • Detail Type
    Long Type
  • Total Length(cm)
    40
  • Around Palm(cm)
    22.4
  • Length of Middle Finger(cm)
    9.0
  • Features
    Excellent cut resistance.
  • Use
    Hard work handling bladed objects, such in processing meats and fish
  • Thickness(mm)
    3
  • Weight(g)
    350
  • Body
    Stainless Steel
  • Cuff
    Polyurethane
1 pc.
Long
M
Long Type
39
20.2
22 Day(s)
SGD 528.83

Part Number : MST-550-M
Days to Ship 22 Day(s)
Standard Unit Price SGD 528.83
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Size
    M
  • Detail Type
    Long Type
  • Total Length(cm)
    39
  • Around Palm(cm)
    20.2
  • Length of Middle Finger(cm)
    9.0
  • Features
    Excellent cut resistance.
  • Use
    Hard work handling bladed objects, such in processing meats and fish
  • Thickness(mm)
    3
  • Weight(g)
    330
  • Body
    Stainless Steel
  • Cuff
    Polyurethane
1 pc.
Long
S
Long Type
38
18.4
22 Day(s)
SGD 528.83

Part Number : MST-550-S
Days to Ship 22 Day(s)
Standard Unit Price SGD 528.83
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Size
    S
  • Detail Type
    Long Type
  • Total Length(cm)
    38
  • Around Palm(cm)
    18.4
  • Length of Middle Finger(cm)
    9.0
  • Features
    Excellent cut resistance.
  • Use
    Hard work handling bladed objects, such in processing meats and fish
  • Thickness(mm)
    3
  • Weight(g)
    310
  • Body
    Stainless Steel
  • Cuff
    Polyurethane
1 pc.
Long
SS
Long Type
37
17.2
22 Day(s)
SGD 528.83

Part Number : MST-550-SS
Days to Ship 22 Day(s)
Standard Unit Price SGD 528.83
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Size
    SS
  • Detail Type
    Long Type
  • Total Length(cm)
    37
  • Around Palm(cm)
    17.2
  • Length of Middle Finger(cm)
    9.0
  • Features
    Excellent cut resistance.
  • Use
    Hard work handling bladed objects, such in processing meats and fish
  • Thickness(mm)
    3
  • Weight(g)
    300
  • Body
    Stainless Steel
  • Cuff
    Polyurethane

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)