(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 19/1/2025 to 6:00 (SGT) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sign Cube slim joint

Click this image to zoom it.

Move the mouse over the image to zoom

Sign Cube slim joint

Standard Unit Price:
SGD 5.65
Days to Ship :
9 Day(s)

Select from white or yellow colors.

Basic Specifications

  • Product Type 2
    Option for Plastic Chain
  • Product Type 1
    Plastic Chain
  • Color
    Black
  • Size(mm)
    Height 19.4 x Width 40.4
  • Body Material
    Polyethylene
  • Notes
    Please use with a plastic chain. The color is different from the chain.
  • Amount Of Content
    1 Pack (2 pcs.)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (2 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 pcs.)
9 Day(s)
SGD 5.65

Part Number : 870-94
Days to Ship 9 Day(s)
Standard Unit Price SGD 5.65
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Product Type 2
    Option for Plastic Chain
  • Product Type 1
    Plastic Chain
  • Color
    Black
  • Size(mm)
    Height 19.4 x Width 40.4
  • Body Material
    Polyethylene
  • Notes
    Please use with a plastic chain. The color is different from the chain.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)