(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Prohibition Sign "Sign Cube Slim"

Click this image to zoom it.

Move the mouse over the image to zoom

Prohibition Sign "Sign Cube Slim"

Standard Unit Price:
SGD 231.75-
Days to Ship :
11 Day(s)

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Sign Cube slim
  • Material (Body)
    High Density Polyethylene
  • Longitudinal(mm)
    1000
  • Side(mm)
    338
  • Thickness(mm)
    505
  • Mass(g)
    4800
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Display Content

Refine by

  • Keep out
  • Please refrain from parking here.
  • Clear
Indication Characters, Back

Refine by

  • Please refrain from parking here.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Please refrain from parking here.
-
11 Day(s)
SGD 231.75

Part Number : 865-601YE
Days to Ship 11 Day(s)
Standard Unit Price SGD 231.75
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Sign Cube slim
  • Material (Body)
    High Density Polyethylene
  • Display Content
    Please refrain from parking here.
  • Longitudinal(mm)
    1000
  • Side(mm)
    338
  • Thickness(mm)
    505
  • Indication Characters, Back
    -
  • Color
    -
  • Indication Surface
    (One Side)
  • Set Content
    Indication Plate Size: 651 x 246 x 1.5 mm Thick, Indication Plate Material: Transparent PET Resin (Printed on the Back)
  • Mass(g)
    4800
1 unit
Please refrain from parking here.
Please refrain from parking here.
11 Day(s)
SGD 252.70

Part Number : 865-602YE
Days to Ship 11 Day(s)
Standard Unit Price SGD 252.70
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Sign Cube slim
  • Material (Body)
    High Density Polyethylene
  • Display Content
    Please refrain from parking here.
  • Longitudinal(mm)
    1000
  • Side(mm)
    338
  • Thickness(mm)
    505
  • Indication Characters, Back
    Please refrain from parking here.
  • Color
    -
  • Indication Surface
    (Both Faces)
  • Set Content
    Indication Plate Size: 651 x 246 x 1.5 mm Thick, Indication Plate Material: Transparent PET Resin (Printed on the Back)
  • Mass(g)
    4800
1 unit
Keep out
-
11 Day(s)
SGD 231.75

Part Number : 865-651YE
Days to Ship 11 Day(s)
Standard Unit Price SGD 231.75
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Sign Cube slim
  • Material (Body)
    High Density Polyethylene
  • Display Content
    Keep out
  • Longitudinal(mm)
    1000
  • Side(mm)
    338
  • Thickness(mm)
    505
  • Indication Characters, Back
    -
  • Color
    Body/Yellow Weight/Blue
  • Indication Surface
    (One Side)
  • Set Content
    651 x 246 x 1.5 mm Thick Transparent Plastic Resin (printed on reverse side)
  • Mass(g)
    4800
1 unit
Keep out
-
11 Day(s)
SGD 252.70

Part Number : 865-652YE
Days to Ship 11 Day(s)
Standard Unit Price SGD 252.70
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Sign Cube slim
  • Material (Body)
    High Density Polyethylene
  • Display Content
    Keep out
  • Longitudinal(mm)
    1000
  • Side(mm)
    338
  • Thickness(mm)
    505
  • Indication Characters, Back
    -
  • Color
    Body/Yellow Weight/Blue
  • Indication Surface
    (Both Faces)
  • Set Content
    651 x 246 x 1.5 mm Thick Transparent Plastic Resin (printed on reverse side)
  • Mass(g)
    4800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)