(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Goggles uvex X-9302 synthetic rubber, orange

Goggles uvex X-9302 synthetic rubber, orange

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Compact and lightweight goggles that can be combined with prescription glasses and a mask. Lens has a hard coating on the outer side that is highly resistant to scratching and chemicals, and an anti-fog coating on the inner side. Lens replacement is easy.

Basic Specifications

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    Available
  • Frame color
    Orange
  • Dimensions(mm)
    W184×H75
  • Material
    Lens: Polycarbonate; Frame: Double Molded (Lens Side: Polypropylene) (Face Side: Urethane Elastomer); Band: Synthetic Rubber Woven Cloth
  • Features
    Special Ventilation (Structured to prevent dust and dirt from entering)
  • Detailed Supplies
    Provides protection from pollens, airborne/flying objects, powder dust, liquid spatter; Useful in gardening, DIY projects, painting / agrochemical spraying.
  • Ventilation
    High effect on prevention from intrusion from the front side (splash guard mechanism)
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
-

Part Number : 4011002102
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    Available
  • Frame color
    Orange
  • Dimensions(mm)
    W184×H75
  • Material
    Lens: Polycarbonate; Frame: Double Molded (Lens Side: Polypropylene) (Face Side: Urethane Elastomer); Band: Synthetic Rubber Woven Cloth
  • Features
    Special Ventilation (Structured to prevent dust and dirt from entering)
  • Detailed Supplies
    Provides protection from pollens, airborne/flying objects, powder dust, liquid spatter; Useful in gardening, DIY projects, painting / agrochemical spraying.
  • Ventilation
    High effect on prevention from intrusion from the front side (splash guard mechanism)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)