(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Micrometer

Part Number

Configured Part Number is shown.

DTH-L02

 
Part Number
DTH-L02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Electric micrometer Maximum Measurement Length (Range Selection)(mm) ~15 Waterproof Function NA
Measuring Range(mm) ±0.5 Type Lever Type Measured force(gf) 02
Measured force(N) 0.0196 Stroke(mm) 1.5 Standard specification (measuring element *1) F-138
Mass (main unit only)(g) Approximately 115 Features Measured force 0.0196 N or over Zero Point Position(mm) Approximately 0.5
Repeat accuracy(μm) 0.3 Probe friction(N) 1.47 or more Temperature Accuracy Guarantee Range(°C) 24 ±5
Operating Temperature Range(°C) 0 ~ 50 Standard specification (cable length)(m) 3

Please check the type/dimensions/specifications of the part DTH-L02 in the Electric Micrometer series.

Tech Support