(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Kozuchi Cow Split Leather Arm Cover

Kozuchi Cow Split Leather Arm Cover

Standard Unit Price:
SGD 44.80
Days to Ship :
10 Day(s)

This product protects you from the heat and fire of welding work.
Color: white
Material: cow split leather

Basic Specifications

  • Color
    White
  • Detail Type
    For Welding
  • Material
    Cow Split Leather
  • Internal Capacity
    1 Pair
Part Number
Internal Capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
10 Day(s)
SGD 44.80

Part Number : KG-473
Days to Ship 10 Day(s)
Standard Unit Price SGD 44.80
Quantity 1 Pair

Specificationtitle

  • Color
    White
  • Detail Type
    For Welding
  • Material
    Cow Split Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)