(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Temporary Frame Nail Bag Tacked (with Gusset)

Temporary Frame Nail Bag Tacked (with Gusset)

Standard Unit Price:
SGD 54.92
Days to Ship :
11 Day(s)

Semi-stiff frame nail rivet bag with gusset, made from lightweight, long-lasting and fade-resistant artificial suede and nylon material.
[Features]
· Easily holds the right number of tools for any job.
· Metal fittings made with stainless steel for strong resistance to rust.
[Applications]
· Perfect for holding construction tools and nails.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 375 x Width 275 x Gusset Width 70
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Specification 1
    With Swing Pocket
  • Specification 2
    Strong Rivet (reinforced corner and bottom part)
  • Specification 3
    With a back slit
  • Features 1
    Belt Loop Reinforcement
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Navy Blue
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
11 Day(s)
SGD 54.92

Part Number : HL-307B
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.92
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 375 x Width 275 x Gusset Width 70
  • Color
    Black
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Specification 1
    With Swing Pocket
  • Specification 2
    Strong Rivet (reinforced corner and bottom part)
  • Specification 3
    With a back slit
  • Features 1
    Belt Loop Reinforcement
1 pc.
Navy Blue
11 Day(s)
SGD 54.92

Part Number : HL-307N
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.92
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 375 x Width 275 x Gusset Width 70
  • Color
    Navy Blue
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Specification 1
    With Swing Pocket
  • Specification 2
    Strong Rivet (reinforced corner and bottom part)
  • Specification 3
    With a back slit
  • Features 1
    Belt Loop Reinforcement
1 pc.
White
11 Day(s)
SGD 54.92

Part Number : HL-307W
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.92
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 375 x Width 275 x Gusset Width 70
  • Color
    White
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Specification 1
    With Swing Pocket
  • Specification 2
    Strong Rivet (reinforced corner and bottom part)
  • Specification 3
    With a back slit
  • Features 1
    Belt Loop Reinforcement

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)