(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
View Other Model Numbers
Pocket Pouch for Leather Cutters, Scrapers, Staining Brushes, And Mounting SI-10

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Pocket Pouch for Leather Cutters, Scrapers, Staining Brushes, And Mounting
Part Number: SI-10

Standard Unit Price: SGD 22.17 Special Price SGD 22.17
Quantity: 1 pc.
Days to Ship: 10 Day(s)

Tanned leather specification H185 × W175 mm

Specifications of SI-10

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 185 x Width 175
  • Material
    Tanned Leather

Please check the type/dimensions/specifications of the part SI-10 in the Pocket Pouch for Leather Cutters, Scrapers, Staining Brushes, And Mounting series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)