(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
End Nippers 115 mm

End Nippers 115 mm

Standard Unit Price:
SGD 57.60
Days to Ship :
18 Day(s)

[Features]
· Vertical blade is useful for cutting in deep places or cutting protruding objects

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Cutting Capacity (Soft Wire φ)
    1.0
  • Body / Option
    Main Body
  • JAN Code
    4953880854323
  • Weight(g)
    54
  • Hardness
    Body/HRC43 to 47 / Blade Parts: HRC55 to 59
  • Width(mm)
    47
  • Material (Grip)
    Cowhide
  • Material (Body)
    High Carbon Steel S55C

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18 Day(s)
SGD 57.60

Minimum order quantity is 6.

Part Number : EN-115
Days to Ship 18 Day(s)
Standard Unit Price SGD 57.60

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Cutting Capacity (Soft Wire φ)
    1.0
  • Body / Option
    Main Body
  • JAN Code
    4953880854323
  • Weight(g)
    54
  • Hardness
    Body/HRC43 to 47 / Blade Parts: HRC55 to 59
  • Width(mm)
    47
  • Material (Grip)
    Cowhide
  • Material (Body)
    High Carbon Steel S55C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)