(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Simon insole 003 with step-down prevention board

Simon insole 003 with step-down prevention board

Standard Unit Price:
SGD 35.60
Days to Ship :
9 Day(s)

[Features]
· Protects your feet from penetration by nails, glass, etc.
· Highly absorbent pique weave lining.
· Low-rebound material used in the heel. Excellent impact absorption properties help to reduce the load on your feet and lower back.
· Can be used as an insole in the shoes you already have.
· Utilizes dry mesh treated to suppress bacteria and odors.
[Applications]
· Prevents penetration by nails, etc.
· Government bodies, police, fire fighting, local government disaster prevention bodies, fire departments, track maintenance, lumber working, building/demolition, ship deck work, civil engineering work, ironwork, other general manufacturing industry.

Basic Specifications

  • Product Model
    Sock lining
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Other
    Option
  • Standard
    Without standards
  • Size
    L
  • Use
    The stainless steel plate prevents nails and other sharp objects from penetrating the sole.
  • Features
    Uses low reaction material in the heel. Superior shock absorption reduces the burden on the feet and waist. Uses dry mesh that has undergone antibiotic/deodorization processing.
  • Quantity
    1 Pair

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
9 Day(s)
SGD 35.60

Part Number : SMN-IS-003-L
Days to Ship 9 Day(s)
Standard Unit Price SGD 35.60
Quantity 1 Pair

Specificationtitle

  • Product Model
    Sock lining
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Other
    Option
  • Standard
    Without standards
  • Size
    L
  • Use
    The stainless steel plate prevents nails and other sharp objects from penetrating the sole.
  • Features
    Uses low reaction material in the heel. Superior shock absorption reduces the burden on the feet and waist. Uses dry mesh that has undergone antibiotic/deodorization processing.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)