(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Rod magnet

Rod magnet

Used for teaching materials such as science experiments

[Features]
· NS magnet.
· A-1/A-2 are heavy-duty types.
· B-1/B-2 are popular lightweight and compact types.
· A-1/A-2: Used as a tool for nail collecting, etc.
· B-1/B-2: Used for teaching materials such as science experiments

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
73514
73515
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMagnet Attraction Force
(N)
Magnet Size
(mm)
Type Adsorption Power
(gf)
Mass
(g)

SGD 5.70

1 Piece(s) 8 Day(s) 0.2φ9×90Round2045

SGD 23.60

1 Piece(s) 8 Day(s) 0.5150×19×6Square shape50125

Loading...

  1. 1

Basic Information

Product Type Other Material High Carbon Steel Application 2 pc Set NS Magnetic Claw

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)