(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2024 to 6:00 (SGT) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Crime Prevention Film Thickness (mm) 0.5 352111

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Crime Prevention Film Thickness (mm) 0.5
Part Number: 352111

Standard Unit Price: SGD 51.26 Special Price SGD 51.26
Quantity: 1 Set (2 Plates)
Days to Ship: 8 Day(s)

[Features]
· Prevents glass breaking, which happens in many breaking and entering crimes.
· Powerful polycarbonate crime prevention film sheet with strong impact strength.
· When it is affixed to the surface of glass, crime prevention film increases its strength, and prevents scattering of glass if it is broken by strong impact, so it is useful in disasters as well as for crime prevention.
· Large type sheets are also available. It can be easily cut to size with a box cutter, etc., so vandalism other than around locks can also be prevented.
[Material]
· Polycarbonate

Specifications of 352111

  • Product Type
    Anti-scattering film
  • Width × Length (mm)
    390×470
  • Thickness (mm)
    0.5
  • Details Type
    For Transparent Glass
  • Color
    Transparency
  • Cord
    BGF4739
  • Accessory
    Large Spatula x 1

Please check the type/dimensions/specifications of the part 352111 in the Crime Prevention Film Thickness (mm) 0.5 series.

Similar Part Numbers

Part Number
352112
352113
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipWidth × Length (mm) Details Type Color Cord Amount Of Content

SGD 54.19

2 Pieces Per Package

1 Pack(s) 8 Day(s) 390×470For uneven glassSemi-TransparentBGF4740-

SGD 95.21

2 Pieces Per Package

1 Pack(s) 8 Day(s) 390×940For Transparent GlassTransparencyBGF9439-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)