(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Storeroom sign Storeroom 200 (Plain)

Click this image to zoom it.

Move the mouse over the image to zoom

Storeroom sign Storeroom 200 (Plain)

Standard Unit Price:
SGD 29.28
Days to Ship :
8 Day(s)

300 × 600 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Size(mm)
    300×600×1
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Storeroom 200 (Plain)
  • Specifications
    Laminated (Some Cutting Characters)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 29.28

Part Number : 048200
Days to Ship 8 Day(s)
Standard Unit Price SGD 29.28
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    300×600×1
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Storeroom 200 (Plain)
  • Specifications
    Laminated (Some Cutting Characters)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)