(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Waste Discharge Management Table "Waste Discharge Management Table" Industrial Waste-5

Click this image to zoom it.

Move the mouse over the image to zoom

Waste Discharge Management Table "Waste Discharge Management Table" Industrial Waste-5

Standard Unit Price:
SGD 36.60
Days to Ship :
8 Day(s)

[Features]·A fill-in type waste management table based on the Waste Management and Public Cleansing Act. ·For clearly indicating the person responsible, etc., for waste disposal. ·It is made of rigid PVC and measures 450 × 600 × 1 mm.

Basic Specifications

  • Size(mm)
    450×600×1
  • Contens Displayed Detail
    Waste Management Sheet
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Industrial Waste-5
  • Print Direction
    Front Print
  • Specifications
    Name Entering Style
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 36.60

Part Number : 075005
Days to Ship 8 Day(s)
Standard Unit Price SGD 36.60
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    450×600×1
  • Contens Displayed Detail
    Waste Management Sheet
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Industrial Waste-5
  • Print Direction
    Front Print
  • Specifications
    Name Entering Style

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)