(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Relay Cord 10 m (Male/Female) with Metal Outlet 6520619

Relay Cord 10 m (Male/Female) with Metal Outlet 6520619

Standard Unit Price:
SGD 215.20
Days to Ship :
10 Day(s)

[Applications]
For remote control winches and other winches.
[Features]
For WI-62/WIM-125A

Basic Specifications

  • Maximum Hanging Load Weight(t)
    Other
  • Other
    Option
  • Length(mm)
    10
  • Number of electrical wire cores(C)
    3
  • Compatible Model
    WI-62・WIM-125A
  • Specifications
    10 mm body side female 3 core, cord side male 3 core

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 215.20

Part Number : 6520619
Days to Ship 10 Day(s)
Standard Unit Price SGD 215.20

Specificationtitle

  • Maximum Hanging Load Weight(t)
    Other
  • Other
    Option
  • Length(mm)
    10
  • Number of electrical wire cores(C)
    3
  • Compatible Model
    WI-62・WIM-125A
  • Specifications
    10 mm body side female 3 core, cord side male 3 core

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)