(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Offset Grindstone (Resinoid Grindstone) (6682111)

Part Number

Configured Part Number is shown.

6682111

 
Part Number
6682111
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)

SGD 41.20

1 Piece(s) 10 Day(s) 24

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 125 Inner Diameter Dimension(mm) 22 Thickness(mm) 6

Please check the type/dimensions/specifications of the part 6682111 in the Offset Grindstone (Resinoid Grindstone) series.

Similar Part Numbers

Part Number
6682121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)

SGD 41.20

1 Piece(s) 10 Day(s) 36

Tech Support