(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Smooth Paper (125 mm) (6613241)

Smooth Paper (125 mm) 6613241

Paper that comes with Sander Polisher PE-1400/2010.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

6613241

 
Part Number
6613241
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)

SGD 21.03

1 Piece(s) 10 Day(s) 80

Loading...

  1. 1

Basic Information

Type Sander paper Outer diameter Dimensions(mm) 125 abrasive grain Not applicable
Increment 10 sheets / 1 set

Please check the type/dimensions/specifications of the part 6613241 in the Smooth Paper (125 mm) series.

Similar Part Numbers

Part Number
6613231
6613251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)

SGD 21.03

1 Piece(s) 10 Day(s) 60

SGD 21.03

1 Piece(s) 10 Day(s) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)