(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.
Small Roller (Micro Fiber) Short Hair 2 Inches

Small Roller (Micro Fiber) Short Hair 2 Inches

Standard Unit Price:
SGD 5.82
Days to Ship :
18 Day(s)

Generates almost no paint spatter and is ideal for work. Generates hardly any bubbles and has great paint absorbency.

Basic Specifications

  • Roller Dimensions(Inch)
    2
  • Material
    Microfiber
  • Bristle Length(mm)
    13
  • Sizes(Inch)
    2
  • Total Length(mm)
    65
  • JAN Code
    4972883170964
  • Trusco Code
    431-1451
  • Features
    Non-drop paint is perfect for working. Doesn't bubble easily and has a high coating content.
  • Mass(g)
    8
  • Compatible Handle
    17058
  • Applicable Paint
    Aqueous, oil-based, acrylic, and vinyl chloride
  • Material Details
    Micro fiber
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s)
SGD 5.82

Minimum order quantity is 10.

Part Number : 17096
Days to Ship 18 Day(s)
Standard Unit Price SGD 5.82
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    2
  • Material
    Microfiber
  • Bristle Length(mm)
    13
  • Sizes(Inch)
    2
  • Total Length(mm)
    65
  • JAN Code
    4972883170964
  • Trusco Code
    431-1451
  • Features
    Non-drop paint is perfect for working. Doesn't bubble easily and has a high coating content.
  • Mass(g)
    8
  • Compatible Handle
    17058
  • Applicable Paint
    Aqueous, oil-based, acrylic, and vinyl chloride
  • Material Details
    Micro fiber

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)