(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Scraper Set (3 Pcs Set)

Stainless Steel Scraper Set (3 Pcs Set)【3 Pieces Per Package】

Standard Unit Price:
SGD 69.25
Days to Ship :
11 Day(s)

Standard stainless steel scraper set. As a set that includes differing lengths, it is convenient for tight and recessed places.

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    15
  • Blade Length(mm)
    44/44/42
  • Overall Length(mm)
    110/170/260
  • Blade thickness(mm)
    1.4
  • JAN Code
    4989433753935
  • Trusco Code
    373-8795
  • Mass(g)
    182
  • Features
    Standard stainless steel scraper set. Because it is a set that includes differing lengths, it is convenient for tight and recessed places.
  • Material (grip)
    Plywood
  • Set Content
    KZ1S-15、KZ1-15、KZ1L-15
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
SGD 69.25

3 Pieces Per Package

Part Number : TKZ1153
Days to Ship 11 Day(s)
Standard Unit Price SGD 69.25
Quantity 3 Pieces Per Package

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    15
  • Blade Length(mm)
    44/44/42
  • Overall Length(mm)
    110/170/260
  • Blade thickness(mm)
    1.4
  • JAN Code
    4989433753935
  • Trusco Code
    373-8795
  • Mass(g)
    182
  • Features
    Standard stainless steel scraper set. Because it is a set that includes differing lengths, it is convenient for tight and recessed places.
  • Material (grip)
    Plywood
  • Set Content
    KZ1S-15、KZ1-15、KZ1L-15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)