(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Manual Tab Tape Cutter

Manual Tab Tape Cutter

Standard Unit Price:
SGD 36.31
Days to Ship :
18 Day(s)

[Product Specifications]
·A manual tab tape cutter that simultaneously cuts the tape and forms a tab of approx. 15 mm.
·The main body color is white.

Basic Specifications

  • Product Type
    Fixtures
  • Color
    White Color
  • Width(mm)
    55 / 14
  • Depth(mm)
    180
  • Height(mm)
    110
  • JAN code
    4970070646094
  • Trusco code
    432-9830
  • Mass(g)
    1200
  • Maximum tape width(mm)
    19
  • Usable Tape Width(mm)
    12~19
  • Maximum tape outer diameter(mm)
    110
  • Features
    Cutting off tape provides approx. 15 mm of tab at the same time.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
18 Day(s)
SGD 36.31

Minimum order quantity is 8.

Part Number : EL-200
Days to Ship 18 Day(s)
Standard Unit Price SGD 36.31
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixtures
  • Color
    White Color
  • Width(mm)
    14 ~ 55
  • Depth(mm)
    180
  • Height(mm)
    110
  • JAN code
    4970070646094
  • Trusco code
    432-9830
  • Mass(g)
    1200
  • Maximum tape width(mm)
    19
  • Usable Tape Width(mm)
    12~19
  • Maximum tape outer diameter(mm)
    110
  • Features
    Cutting off tape provides approx. 15 mm of tab at the same time.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)