(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Chemical Resistant Apron

Chemical Resistant Apron

Standard Unit Price:
SGD 78.80-
Days to Ship :
8 Day(s)

Features outstanding oil resistance, chemical resistance, flexibility and tensile/elongation strength. Has no cuffs and can be sterilized and washed repeatedly. Dirt can be removed easily by wiping off with a damp cloth. Neck string length is adjustable.

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Oil Resistant
  • Color
    White
  • Width (cm)
    89
  • Material
    Neoprene rubber / NBR (Nitrile rubber) / PU (Polyurethane)
  • Thickness(mm)
    0.2
  • Features
    Features outstanding oil resistance, chemical resistance, flexibility, and tensile/elongation strength. No cuffs. Can be sterilized and washed repeatedly. Stains can be easily wiped away with water. Collar cord can be adjusted.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Garment length (cm)

Refine by

  • 112
  • 125
  • Clear
Size

Refine by

  • L
  • M
  • Clear
Manufacturer Product Name

Refine by

  • Chemical Resistant Apron 56-800-50
  • Chemical Resistant Apron 56-800-45
  • Clear
Manufacturer Model Number

Refine by

  • 56-800-50
  • 56-800-45
  • Clear
JAN Code

Refine by

  • 4907026196341
  • 4907026196365
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
112
M
Chemical Resistant Apron 56-800-45
56-800-45
4907026196341
8 Day(s)
SGD 78.80

Part Number : 1-2636-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 78.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Oil Resistant
  • Color
    White
  • Garment length (cm)
    112
  • Width (cm)
    89
  • Size
    M
  • Manufacturer Product Name
    Chemical Resistant Apron 56-800-45
  • Manufacturer Model Number
    56-800-45
  • JAN Code
    4907026196341
  • Material
    Neoprene rubber / NBR (Nitrile rubber) / PU (Polyurethane)
  • Thickness(mm)
    0.2
  • Features
    Features outstanding oil resistance, chemical resistance, flexibility, and tensile/elongation strength. No cuffs. Can be sterilized and washed repeatedly. Stains can be easily wiped away with water. Collar cord can be adjusted.
1 pc.
125
L
Chemical Resistant Apron 56-800-50
56-800-50
4907026196365
8 Day(s)
SGD 85.60

Part Number : 1-2636-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 85.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Oil Resistant
  • Color
    White
  • Garment length (cm)
    125
  • Width (cm)
    89
  • Size
    L
  • Manufacturer Product Name
    Chemical Resistant Apron 56-800-50
  • Manufacturer Model Number
    56-800-50
  • JAN Code
    4907026196365
  • Material
    Neoprene rubber / NBR (Nitrile rubber) / PU (Polyurethane)
  • Thickness(mm)
    0.2
  • Features
    Features outstanding oil resistance, chemical resistance, flexibility, and tensile/elongation strength. No cuffs. Can be sterilized and washed repeatedly. Stains can be easily wiped away with water. Collar cord can be adjusted.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)