(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Canister Securing Device, T Type

Canister Securing Device, T Type

Standard Unit Price:
SGD 556.50
Days to Ship :
8 Day(s)

Cylinder can be secured at two positions. Fixing position can be moved up and down depending on cylinder size. It can be attached to desks, etc., by a powerful attachment clamp. Cylinder fastening belt uses strong chain belt for firm anchorage.

Basic Specifications

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Overall Length(mm)
    1000
  • Mounting clamp width(mm)
    22~55
  • Manufacturer Product Name
    Cylinder Fixing Device T
  • Manufacturer Model Number
    T
  • JAN Code
    4560111777766
  • Features
    The cylinder can be fixed in two places. The fixed position can be raised and lowered depending on the size of the cylinder. It can be attached to a desk or the like using a powerful mounting clamp. The cylinder tightening belt is a powerful chain belt that can be fixed firmly.
  • Material
    Steel Sheet Chemical-resistant Baking Finish
  • Cylinder Clamp Width(mm)
    φ250
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 556.50

Part Number : 9-145-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 556.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Overall Length(mm)
    1000
  • Mounting clamp width(mm)
    22~55
  • Manufacturer Product Name
    Cylinder Fixing Device T
  • Manufacturer Model Number
    T
  • JAN Code
    4560111777766
  • Features
    The cylinder can be fixed in two places. The fixed position can be raised and lowered depending on the size of the cylinder. It can be attached to a desk or the like using a powerful mounting clamp. The cylinder tightening belt is a powerful chain belt that can be fixed firmly.
  • Material
    Steel Sheet Chemical-resistant Baking Finish
  • Cylinder Clamp Width(mm)
    φ250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)